We present three highlight products from toolholding and workholding, gripping and automation technology.
Flexible gripping unit for round cells

The round cell gripper RCG handles individual battery cells or assembles complete cell clusters as a multiple gripper unit – thanks to its compact design with maximum packing density. It picks up round cells magnetically and deposits them. The permanent magnet inside with a holding force of over 70 newtons ensures that the gripping force is maintained at all times, even in the event of a loss of energy. Sensory workpiece and status detection also contribute to process reliability.
More on the product:
schunk.com/rundzellengreifer-rcg
More in our YouTube playlist:
E‑Mobility – Driving your change
Record vibration data easily

The sensor on the new iTENDO² magnetic holder makes it easy to capture and record vibration data from the working area of a cutting machine. The data provides valuable information for process optimization during operation or test runs. Data is transferred to a tablet PC via wireless connection and no additional interface is required. The sensor can be very easily magnetically attached or fastened with screws to static parts in the workspace.
More on the product:
schunk.com/itendo2-magnethalter
High-speed depaneling

The laser-based depaneling machine SAL-1300 combines high-speed processing with optimal cutting quality. This is made possible by the innovative speedLAS® technology: A special scanner controls the laser beam in such a way that its movements overlap those of the axes and still always work at a perpendicular angle to the workpiece. This reduces the process time by up to 80 percent and ensures an even energy input for precise high-speed cuts. The system is independent of the laser source so that the wavelength can be optimally selected for the respective work task.
More on the product:
schunk.com/sal-1300-lasernutzentrenner