We present four highlight products from toolholding and workholding, gripping technology and automation technology.
Three jaws for perfection

The success story of the TANDEM3 modular system continues — the new 3‑jaw clamping force block offers even greater design freedom for automated machine loading in four actuation variants. High clamping force and accuracy combined with a compact design — are the characteristics of all TANDEM3 clamping force blocks. This makes them the ideal companion for process-reliable workpiece clamping in confined spaces. Various pneumatic monitoring functions, optional clamping force amplification for pneumatic actuation and an extensive range of accessories make them perfectly suited for automated use in the metal cutting industry.
Product information:
schunk.com/tandem3
Flexible and intelligent
The new corrosion-protected and low-wear universal gripper EGU is robust and versatile. For deviating workpiece weights, its power can be increased flexibly by up to 150% in StrongGrip mode. The gripper for small components EGK, on the other hand, is the specialist for fragile workpieces. This makes it the perfect gripper for electronics manufacturing and laboratory automation.
Thanks to the variety of interfaces, the two mechatronic grippers can be integrated quickly and easily into all systems with no effort.
Product information:
schunk.com/mechatronics
Electric deburring

Robot-assisted, many post-processing steps can be made more accurate, faster and more efficient. SCHUNK now offers the electric deburring spindle RCE in addition to its pneumatic tools. This energy-efficient tool operates particularly quietly and can cope with a wide variety of workpieces due to the adjustable speed of rotation of up to 50,000 RPM and the adjustable contact force. Users can customize these parameters to achieve optimal reworking results.
Product information:
schunk.com/remendo